??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BML BM1-NG01-BK04-QRF5
HELP_VARIABLE
Company
Balluff
Description
BML-S1A-S1B-S1C
Bill of material
BALLUFF BML BM1-NG01-BK04-QRF5
VERF
Availability
Available
BC
Order code
BML08NR
TC
Product identifier
BML BM1-NG01-BK04-QRF5
PX
Product view
56992_00
TECH
Tech. Details
Tech. Detail
ICON
BAU
Series
SCH
Interface
AUSS
Output signal
AUF
Resolution
ANS
Connection type
OPTION
with / without Insulator
W
Weight
0.02 Kg
TRAFFIC
Customs number
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BML_SCHNITTSTELLE_X_H19_DOK_929191_02_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BML_SCHNITTSTELLE_X_H19_DOK_929191_02_000.pdf
DESCRIPT
Description
Dimension = 46 x 8 x 38 mm (ODxIDxH), Connection = Connector, JST BM12B-ZPDSS-TF-Male, 12-pin, Interface = BiSS-C;Digital A/B (RS422), Resolution = ≤ 15 bits, Read distance = 0.01...0.5 mm, Operating voltage Ub = 4.75...5.25 VDC, Ambient temperature = -25...85 °C, Interface coding = Binary, Approval/Conformity = WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.